IESNA:LM-63-2002
[TEST]P955433
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33549
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3675.4 4014.3 4383 4774.5 5113.5 5397.4 5612.7 5738.6 5759.2 5697.4
5633.3 5628.7 5667.6 5752.3 5951.6 6448.5 7682.8 9535.3 11186.4 12455
13430.5 14351.1 15182.3 15963.2 16487.6 15731.9 12734.4 8907.9 6160 4142.5
1747.2 554.2 263.3 114.5 36.6 0 0
3675.4 4021.1 4410.4 4788.3 5129.5 5413.4 5642.4 5768.4 5786.7 5731.7
5660.7 5658.5 5688.2 5775.2 5979.1 6368.3 7430.9 9237.6 11078.8 12393.2
13407.6 14429 15209.8 15974.7 16540.3 16052.5 13277.1 9480.4 6455.4 4295.9
1859.4 602.3 306.9 135.1 48.1 0 0
3675.4 4016.6 4394.4 4758.5 5083.7 5353.9 5562.3 5692.8 5706.5 5658.5
5605.8 5596.6 5628.7 5715.7 5910.4 6274.5 7137.8 8765.9 10597.9 12022.2
13075.6 14183.9 15235 16199.1 17014.3 17247.9 15379.3 11967.3 8074.4 5244
2427.3 957.2 538.1 297.7 137.4 45.8 0
3675.4 3989.1 4339.4 4687.5 4980.6 5230.2 5429.5 5532.5 5566.9 5546.3
5507.3 5502.7 5530.2 5571.4 5685.9 5917.2 6311.1 7217.9 8765.9 10542.9
12123 13590.8 15088.5 16499.1 17847.8 18901.2 19613.4 19670.6 18438.7 14628.2
8220.9 2942.6 1181.6 632 290.8 66.4 0
3675.4 3943.3 4252.4 4570.7 4847.8 5083.7 5271.5 5397.4 5454.7 5468.4
5466.1 5479.8 5518.8 5555.4 5628.7 5795.9 6089 6530.9 7357.6 8754.5
10579.6 12528.3 14488.5 16528.8 18211.9 19801.2 21360.6 23103.3 24461.2 23462.8
18562.3 10224.6 4023.4 1799.9 760.3 77.9 0
3675.4 3918.1 4190.6 4465.4 4717.3 4948.6 5136.4 5282.9 5363.1 5420.3
5461.5 5527.9 5628.7 5708.8 5784.4 5903.5 6157.7 6565.3 7188.1 7950.7
9075.1 10547.5 12223.7 14023.6 15880.8 17939.4 20238.5 22938.4 26657.3 28867.1
26410 19851.5 10797.1 3851.7 957.2 55 0
3675.4 3904.4 4172.3 4449.4 4694.4 4925.7 5124.9 5269.2 5356.2 5411.1
5468.4 5534.8 5631 5715.7 5805 5937.8 6185.1 6585.9 7213.3 8021.7
9100.2 10542.9 12180.2 13943.5 15837.3 17918.8 20268.3 23110.1 26652.7 28734.3
26050.4 19471.4 10744.4 3929.5 945.7 61.8 0
3675.4 3858.6 4078.4 4318.8 4550.1 4774.5 4976.1 5145.5 5266.9 5360.8
5459.2 5578.3 5708.8 5818.8 5926.4 6079.8 6327.1 6709.5 7277.5 8051.5
9036.1 10240.6 11685.6 13350.4 15232.7 17350.9 19663.8 22162.1 25230.6 27575.5
24369.6 15219 6904.2 2349.5 558.7 48.1 0
3675.4 3828.8 3993.7 4183.7 4389.8 4598.2 4804.3 4985.2 5150.1 5294.4
5445.5 5589.8 5727.2 5848.5 5985.9 6185.1 6471.4 6913.3 7577.4 8484.3
9684.2 11115.4 12775.6 14589.2 16434.9 18376.8 20371.4 22489.6 24596.3 25306.2
22485 15070.1 6482.8 1944.2 783.2 217.5 0
3675.4 3776.1 3895.2 4032.6 4204.3 4392.1 4575.3 4765.4 4939.4 5115.7
5294.4 5456.9 5594.3 5740.9 5896.6 6082.1 6370.6 6833.2 7547.7 8589.6
9945.2 11509.3 13183.2 14880.1 16570.1 18266.9 20014.1 21688.1 22450.6 20996.5
16533.4 8294.2 2239.6 849.6 462.6 128.2 0
3675.4 3721.2 3780.7 3876.9 4005.1 4144.8 4312 4474.6 4650.9 4815.8
5008.1 5193.6 5376.8 5569.2 5768.4 6006.5 6334 6842.4 7607.2 8749.9
10249.8 12029.1 13746.5 15225.9 16505.9 17717.3 18702 18935.6 17744.8 14497.7
9045.3 3306.7 664.1 203.8 71 25.2 0
3675.4 3693.7 3718.9 3792.2 3897.5 4014.3 4154 4298.2 4453.9 4621.1
4799.7 4982.9 5184.4 5390.5 5619.5 5894.3 6253.8 6782.8 7524.8 8541.5
9904 11484.1 12933.6 13835.9 14250.3 14325.9 14019.1 13048.1 11268.8 8640
5086 1731.2 393.9 112.2 32.1 13.7 0
3675.4 3657 3659.3 3698.3 3769.3 3856.3 3961.6 4073.8 4186 4291.4
4408.1 4515.8 4641.7 4763.1 4895.9 5056.2 5292.1 5663 6249.3 7103.4
8200.3 9313.2 10080.3 10188 9574.3 8433.9 6803.4 4776.8 2722.7 1245.7
533.6 201.5 75.6 29.8 13.7 2.3 0
3675.4 3592.9 3544.8 3517.4 3494.5 3453.2 3382.3 3270 3121.2 2944.9
2743.4 2530.4 2317.4 2127.4 1980.8 1873.2 1795.3 1765.5 1919 2273.9
2667.8 2990.7 2972.4 2450.2 1717.5 1145 792.3 551.9 368.7 229
144.3 91.6 45.8 18.3 4.6 0 0
3675.4 3533.4 3423.5 3286.1 3089.1 2844.1 2555.6 2232.7 1889.2 1552.6
1307.6 1179.3 1151.8 1163.3 1202.2 1236.6 1264.1 1266.3 1236.6 1174.7
1106 1037.3 964.1 883.9 778.6 648.1 506.1 364.1 272.5 199.2
128.2 75.6 29.8 11.4 4.6 0 0
3675.4 3480.7 3283.8 3020.4 2658.6 2262.5 1848 1481.6 1270.9 1199.9
1163.3 1131.2 1106 1080.9 1067.1 1058 1046.5 1021.3 966.4 886.2
806.1 725.9 648.1 558.7 469.4 391.6 334.3 284 224.4 153.4
77.9 38.9 18.3 6.9 0 0 0
3675.4 3428.1 3151 2729.6 2262.5 1788.4 1415.2 1273.2 1232 1197.6
1163.3 1128.9 1094.6 1060.2 1009.9 952.6 886.2 808.4 723.6 641.2
563.3 494.6 439.7 396.2 354.9 316 274.8 217.5 148.8 100.8
66.4 36.6 16 6.9 0 0 0
3675.4 3396 3018.1 2525.8 1971.6 1504.5 1314.4 1275.5 1238.9 1199.9
1167.9 1128.9 1087.7 1037.3 973.2 893.1 806.1 716.8 622.9 531.3
455.7 407.6 373.3 341.2 306.9 272.5 233.6 185.5 146.6 116.8
84.7 55 18.3 2.3 0 0 0
3675.4 3350.2 2889.9 2306 1733.5 1394.6 1319 1282.4 1245.7 1206.8
1172.5 1135.8 1092.3 1032.8 952.6 867.9 764.8 661.8 549.6 469.4
416.8 384.7 359.5 332 302.3 265.6 219.8 180.9 151.1 119.1
87 55 16 0 0 0 0
3675.4 3345.6 2848.7 2221.2 1641.9 1380.8 1332.7 1293.8 1254.9 1218.3
1181.6 1140.4 1096.9 1032.8 954.9 851.9 735.1 618.3 522.1 448.8
403 373.3 345.8 316 281.7 238.2 190.1 158 128.2 98.5
66.4 36.6 9.2 0 0 0 0
3675.4 3345.6 2818.9 2175.4 1603 1380.8 1341.9 1303 1259.5 1218.3
1181.6 1142.7 1099.2 1041.9 968.6 867.9 744.2 620.6 515.2 437.4
391.6 364.1 336.6 304.6 265.6 210.7 162.6 135.1 109.9 82.4
52.7 20.6 2.3 0 0 0 0
3675.4 3357.1 2832.7 2182.3 1603 1380.8 1341.9 1303 1261.8 1222.8
1183.9 1145 1103.8 1048.8 975.5 863.3 739.7 611.4 506.1 430.5
389.3 361.8 332 302.3 261.1 196.9 153.4 128.2 100.8 73.3
45.8 16 0 0 0 0 0
